IESNA:LM-63-2002
[TEST]P821150
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D3-830-24VDC-MQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3000K, 80 CRI LEDS AND MEDIUM DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5039
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 46
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1166.5 1170.9 1173.6 1174.5 1174.5 1174.5 1173.6 1172.7 1173.6 1170.9
1164.7 1157.6 1149.6 1140.7 1133.5 1138 1148.7 1151.4 1151.4 1151.4
1148.7 1154.9 1180.7 1189.6 1171.8 1167.4 1147.8 1107.7 1040.9 947.4
848.6 740.9 595.7 439.9 269.8 97.1 42.7 39.2 32.9 25.8
19.6 14.2 9.8 6.2 3.6 1.8 0.9 0 0 0
0 0 0 0 0 0 0 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1166.5 1170.1 1171.8 1173.6 1173.6 1173.6 1172.7 1171.8 1172.7 1170.9
1164.7 1157.6 1149.6 1140.7 1133.5 1138 1149.6 1153.1 1152.2 1150.5
1153.1 1154 1181.6 1198.6 1175.4 1174.5 1153.1 1113.1 1049 959.9
860.2 750.7 600.2 443.4 263.6 91.7 42.7 39.2 32.9 25.8
19.6 14.2 9.8 6.2 2.7 1.8 0.9 0.9 0 0
0 0 0 0 0 0 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1166.5 1170.1 1172.7 1173.6 1173.6 1174.5 1172.7 1172.7 1173.6 1170.9
1165.6 1158.5 1149.6 1143.3 1137.1 1146 1162 1165.6 1166.5 1162.9
1171.8 1179 1205.7 1233.3 1218.1 1207.5 1211 1166.5 1103.3 1028.5
914.5 797 662.5 491.5 302.8 109.5 41.9 38.3 32.1 24.9
18.7 14.2 9.8 6.2 3.6 1.8 0.9 0.9 0.9 0
0 0 0 0 0 0 0.9 0.9 0.9 0
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1166.5 1170.1 1172.7 1173.6 1173.6 1172.7 1173.6 1173.6 1175.4 1170.9
1166.5 1158.5 1151.4 1145.1 1143.3 1154.9 1173.6 1182.5 1184.3 1187.9
1191.4 1218.1 1251.1 1272.5 1284.9 1282.3 1266.2 1244 1179 1100.6
995.5 879.8 716.8 537.8 337.5 114.9 40.1 36.5 30.3 24
17.8 13.4 8.9 6.2 3.6 1.8 1.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0 0 0 0.9 0.9 0
0 0.9 0.9 0 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1166.5 1170.1 1172.7 1173.6 1172.7 1172.7 1172.7 1174.5 1175.4 1172.7
1166.5 1160.3 1152.2 1146 1146.9 1162.9 1183.4 1191.4 1198.6 1202.1
1216.4 1240.4 1284.9 1324.1 1332.1 1312.5 1333 1304.5 1243.1 1155.8
1053.4 922.5 754.2 571.7 358 138 36.5 32.9 27.6 21.4
16.9 11.6 8 5.3 3.6 1.8 1.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0 0.9 0.9 0.9
0 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1166.5 1169.2 1171.8 1171.8 1170.9 1170.9 1170.9 1172.7 1175.4 1170.1
1164.7 1158.5 1152.2 1146 1145.1 1161.2 1185.2 1195.9 1202.1 1204.8
1219.9 1248.4 1300.1 1337.5 1334.8 1332.1 1352.6 1323.2 1253.8 1171.8
1064.1 931.4 772 587.7 368.6 134.5 32.9 29.4 24.9 19.6
15.1 10.7 7.1 4.5 2.7 1.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1166.5 1170.1 1172.7 1172.7 1171.8 1170.9 1170.9 1173.6 1175.4 1170.1
1163.8 1157.6 1151.4 1146 1144.2 1161.2 1185.2 1195.9 1202.1 1204.8
1219 1249.3 1298.3 1337.5 1335.7 1331.2 1348.1 1327.7 1252 1164.7
1058.7 934.1 770.2 578.8 359.7 142.5 32.1 29.4 24.9 19.6
14.2 10.7 7.1 4.5 2.7 1.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1166.5 1168.3 1170.1 1170.9 1169.2 1168.3 1168.3 1169.2 1170.9 1167.4
1161.2 1154 1146.9 1140.7 1140.7 1154.9 1178.1 1186.1 1191.4 1193.2
1206.6 1233.3 1277.8 1312.5 1317.9 1307.2 1320.5 1295.6 1232.4 1142.5
1032 898.5 743.5 552.1 344.6 114.9 26.7 24 19.6 16
11.6 8.9 6.2 3.6 1.8 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1166.5 1169.2 1170.9 1170.1 1169.2 1168.3 1167.4 1167.4 1167.4 1162.9
1157.6 1150.5 1142.5 1135.3 1132.7 1144.2 1162 1169.2 1170.1 1172.7
1178.1 1203.9 1235.9 1261.8 1264.4 1261.8 1250.2 1222.6 1159.4 1082.8
971.5 841.5 686.5 506.7 304.5 92.6 19.6 17.8 15.1 11.6
8.9 6.2 4.5 2.7 1.8 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1166.5 1166.5 1167.4 1167.4 1165.6 1163.8 1162 1162 1162 1158.5
1152.2 1144.2 1135.3 1126.4 1122.9 1128.2 1141.6 1145.1 1146.9 1143.3
1147.8 1160.3 1185.2 1204.8 1194.1 1186.1 1177.2 1135.3 1065.9 982.2
872.6 752.4 612.6 443.4 254.7 65.9 12.5 11.6 9.8 7.1
5.3 4.5 2.7 1.8 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1166.5 1166.5 1166.5 1165.6 1163.8 1162 1160.3 1159.4 1157.6 1154
1146.9 1138 1127.3 1114.8 1104.2 1105.1 1109.5 1107.7 1101.5 1092.6
1085.5 1081 1093.5 1102.4 1084.6 1078.3 1058.7 1016.9 955.5 871.8
772.9 663.4 523.6 375.8 207.5 46.3 4.5 4.5 3.6 2.7
1.8 1.8 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1166.5 1166.5 1166.5 1165.6 1163.8 1162 1159.4 1158.5 1157.6 1153.1
1145.1 1135.3 1122 1105.9 1095.3 1090.8 1093.5 1087.2 1076.6 1065.9
1049.8 1042.7 1049.8 1037.4 1021.3 1015.1 995.5 958.1 894 809.4
724.8 618 486.2 345.5 186.1 46.3 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1166.5 1165.6 1165.6 1165.6 1162.9 1161.2 1158.5 1157.6 1157.6 1152.2
1142.5 1130 1114 1097.9 1083.7 1080.1 1080.1 1072.1 1057.9 1040
1025.8 1011.6 1010.7 1003.5 973.3 965.3 951 912.7 858.4 785.4
695.4 596.6 471.9 337.5 181.7 42.7 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1166.5 1164.7 1164.7 1163.8 1162.9 1160.3 1158.5 1158.5 1157.6 1150.5
1135.3 1117.5 1097.9 1079.2 1062.3 1057 1054.3 1041.8 1024.9 1000.9
984 971.5 967.9 960.8 933.2 918.9 918.1 890.5 843.3 782.7
699.9 607.3 496 359.7 203 43.6 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1166.5 1165.6 1165.6 1164.7 1162.9 1160.3 1158.5 1158.5 1156.7 1145.1
1125.5 1105.1 1081.9 1059.6 1039.2 1033.8 1029.4 1015.1 991.1 969.7
947.4 943 940.3 929.6 904.7 884.2 869.1 862 828.1 780.9
710.6 625.1 512 380.2 225.3 52.5 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1166.5 1164.7 1163.8 1162.9 1161.2 1159.4 1157.6 1157.6 1155.8 1138.9
1114.8 1089.9 1063.2 1037.4 1016.9 1008.9 1000 978.6 952.8 923.4
900.2 886 874.4 844.1 780.9 696.3 608.2 599.3 573.5 536.1
489.7 429.2 350.8 260.9 156.7 38.3 0 0 0 0.9
0.9 0 0 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1166.5 1164.7 1164.7 1162.9 1161.2 1158.5 1157.6 1158.5 1154.9 1134.4
1107.7 1081 1050.7 1019.6 991.1 977.7 965.3 939.4 904.7 867.3
835.2 812.1 782.7 722.2 608.2 447 276 263.6 244 225.3
199.5 169.2 134.5 95.3 54.3 11.6 0 0 0 0
0.9 0 0 0.9 0.9 0.9 0.9 0 0.9 0.9
0.9 0.9 0 0.9 0 0 0 0 0.9 0
0 0 0 0 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9
1166.5 1163.8 1164.7 1162 1160.3 1157.6 1156.7 1156.7 1154 1133.5
1103.3 1070.3 1033.8 998.2 965.3 947.4 925.2 890.5 853.9 807.6
767.6 726.6 677.6 606.4 471.9 287.6 123.8 112.2 102.4 91.7
79.3 65 49 33.8 16.9 2.7 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.9
1166.5 1163.8 1163.8 1162 1159.4 1157.6 1155.8 1154.9 1153.1 1135.3
1103.3 1064.1 1023.1 981.3 942.1 914.5 884.2 843.3 793.4 740
683 635.8 561.9 457.7 325.9 164.7 49 44.5 40.1 35.6
31.2 24.9 17.8 11.6 5.3 0.9 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.9
1166.5 1162.9 1162.9 1161.2 1159.4 1156.7 1154 1153.1 1152.2 1135.3
1102.4 1061.4 1016.9 969.7 924.3 890.5 853.1 801.4 743.5 677.6
612.6 534.3 444.3 335.7 202.1 83.7 3.6 1.8 0.9 0.9
0.9 0.9 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.9
1166.5 1162.9 1162 1161.2 1158.5 1155.8 1153.1 1152.2 1151.4 1135.3
1100.6 1060.5 1014.2 964.4 918.1 879.8 837.9 788.9 728.4 662.5
586.8 502.2 410.5 292.1 164.7 58.8 2.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.9
1166.5 1162 1161.2 1160.3 1157.6 1154.9 1152.2 1151.4 1150.5 1132.7
1099.7 1058.7 1012.4 961.7 914.5 876.2 834.4 783.6 723.9 659.8
579.7 495.1 400.7 288.5 157.6 53.4 2.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.9
